??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1650234 - Inductive Sensor, For Underwater Applications
Bill of material
1650234
Maßzeichnung
Product number of the Manufacturer
1650234
Short Description
Inductive Sensor, For Underwater Applications
Long Description
Inductive Sensor, For Underwater Applications, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Plastic, POM, For underwater and off-shore applications, Oil and seawater resistant, Protection class IP68, 500 m water column, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101314090
Manufacturer Name
Turck
Manufacturer Type Description
BI5-P18-AP6/S139-S1261
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)