??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1650098 - Inductive Sensor, Monitoring Kit for Power Clamps
Bill of material
1650098
Dimension drawing
Product number of the Manufacturer
1650098
Short Description
Inductive Sensor, Monitoring Kit for Power Clamps
Long Description
Inductive Sensor, Monitoring Kit for Power Clamps, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Non-flush, Cable length 0.1 m, BDS power block with two connected sensors and LEDs, Robust rotatable connector 0°, 45° and 90°, for optimal cable routing, Plastic, Trogamid, Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT, 2 x NO contact, PNP output, DC 4-wire, 10…30 VDC
EAN
4047101082036
Manufacturer Name
Turck
Manufacturer Type Description
NI2-Q6.5-0.1-BDS-2AP6X3-H1141/S34
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models