??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1650079 - Inductive Sensor, Monitoring Kit for Power Clamps
Bill of material
1650079
Dimension drawing
Product number of the Manufacturer
1650079
Short Description
Inductive Sensor, Monitoring Kit for Power Clamps
Long Description
Inductive Sensor, Monitoring Kit for Power Clamps, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Non-flush, Cable length 0.1 m, Q6,5 power block with two connected sensors and LEDs, Relocatable block 0°…90°, with cross drilling for flexible cable routing, Plastic, PBT‐GF20‐V0, Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT, 2 x NO contact, NPN output, DC 4-wire, 10…30 VDC
EAN
4047101081947
Manufacturer Name
Turck
Manufacturer Type Description
NI2-Q6.5-AN6-0.1-FS4.4X3/S304
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models