??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
1650074 - Inductive Sensor, Monitoring Kit for Power Clamps
Bill of material
1650074
Maßzeichnung
Product number of the Manufacturer
1650074
Short Description
Inductive Sensor, Monitoring Kit for Power Clamps
Long Description
Inductive Sensor, Monitoring Kit for Power Clamps, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Non-flush, Cable length 0.15 m, Q6,5 power block with two connected sensors and LEDs, Relocatable block 0°…90°, with cross drilling for flexible cable routing, Plastic, PBT‐GF20‐V0, Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT, 2 x NO contact, PNP output, DC 4-wire, 10…30 VDC
EAN
4047101081916
Manufacturer Name
Turck
Manufacturer Type Description
NI2-Q6.5-AP6-0.15-FS4.4X3/S304
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD