??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1650001 - Inductive Sensor, Slot-type
Bill of material
1650001
Maßzeichnung
Product number of the Manufacturer
1650001
Short Description
Inductive Sensor, Slot-type
Long Description
Inductive Sensor, Slot-type, Operating voltage 10…30 VDC, Cable length 0.5 m, Slot sensor, height 10 mm, Plastic, PBT‐GF30‐V0, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101147858
Manufacturer Name
Turck
Manufacturer Type Description
SI3.5-K10-AP6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD