??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1646600 - Inductive Sensor
Bill of material
1646600
Dimension drawing
Product number of the Manufacturer
1646600
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Non-flush, Threaded barrel, M30 x 1.5, Plastic, PBT-GF30, Factor 1 for all metals, Protection type IP67, Resistant to magnetic fields, Extended temperature range, High switching frequency, Auto-compensation protects against predamping, Laser engraving, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101135527
Manufacturer Name
Turck
Manufacturer Type Description
NI20U-S30-AP6X-H1141
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
46 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models