??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1635525 - Inductive Sensor, With Extended Switching Distance
Bill of material
1635525
Dimension drawing
Product number of the Manufacturer
1635525
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Rectangular, height 12mm, Active face, lateral, Plastic, PA12‐GF30, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Mountable on metal, DC 3-wire, 10…30 VDC, NO contact, NPN output, M8 x 1 male connector
EAN
4047101081190
Manufacturer Name
Turck
Manufacturer Type Description
BI5U-Q12-AN6X2-V1131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models