??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1635523 - Inductive Sensor, With Extended Switching Distance
Bill of material
1635523
Dimension drawing
Product number of the Manufacturer
1635523
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Rectangular, height 12mm, Active face, lateral, Plastic, PA12‐GF30, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Mountable on metal, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101081176
Manufacturer Name
Turck
Manufacturer Type Description
BI5U-Q12-AN6X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models