??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1635522 - Inductive Sensor, With Extended Switching Distance
Bill of material
1635522
Maßzeichnung
Product number of the Manufacturer
1635522
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Rectangular, height 12mm, Active face, lateral, Plastic, PA12‐GF30, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Mountable on metal, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101081169
Manufacturer Name
Turck
Manufacturer Type Description
BI5U-Q12-AP6X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD