??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1635430 - Inductive Sensor, With Extended Switching Distance
Bill of material
1635430
Maßzeichnung
Product number of the Manufacturer
1635430
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Flush, M12 × 1 threaded barrel, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Recessed mountable, DC 3-wire, 10…30 VDC, NO contact, NPN output, M8 x 1 male connector
EAN
4047101131208
Manufacturer Name
Turck
Manufacturer Type Description
BI4U-M12-AN6X-V1131
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
6.600 mm
Diameter of connector adapter
10.800 mm
Length of connector
5.400 mm
CAD parameter 10
M8 x 1
Number of LED holes
4
Number of pins
3
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir