??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1635130 - Inductive Sensor
Bill of material
1635130
Dimension drawing
Product number of the Manufacturer
1635130
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Smooth barrel, Ø 20 mm, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101130096
Manufacturer Name
Turck
Manufacturer Type Description
BI5U-K20SK-AP6X
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
45 mm
Design
20 mm
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 18
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models