??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1634833 - Inductive Sensor, For the Food Industry
Bill of material
1634833
Maßzeichnung
Product number of the Manufacturer
1634833
Short Description
Inductive Sensor, For the Food Industry
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 30 mm, Non-flush, Cable length 2 m, Threaded barrel, M30 x 1.5, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101128963
Manufacturer Name
Turck
Manufacturer Type Description
NI30U-EM30WD-AN6X
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD