??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1634815 - Inductive Sensor, For the Food Industry
Bill of material
1634815
Dimension drawing
Product number of the Manufacturer
1634815
Short Description
Inductive Sensor, For the Food Industry
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101128789
Manufacturer Name
Turck
Manufacturer Type Description
BI8U-EM18WD-AP6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models