??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
1634795 - Inductive Sensor, With Extended Switching Distance
Bill of material
1634795
Maßzeichnung
Product number of the Manufacturer
1634795
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Non-flush, M12 × 1 threaded barrel, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Integrated protection against predamping, Little metal-free spaces, DC 3-wire, 10…30 VDC, NO contact, NPN output, M8 x 1 male connector
EAN
4047101128628
Manufacturer Name
Turck
Manufacturer Type Description
NI10U-M12-AN6X-V1131
Diameter of front cap
10 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
6.600 mm
Diameter of connector adapter
10.800 mm
Length of connector
5.400 mm
CAD parameter 10
M8 x 1
Number of LED holes
4
Number of pins
3
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型