??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1634764 - Inductive Sensor, For the Food Industry
Bill of material
1634764
Dimension drawing
Product number of the Manufacturer
1634764
Short Description
Inductive Sensor, For the Food Industry
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Threaded barrel, M30 x 1.5, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Suitable for applications in the food industry, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101209907
Manufacturer Name
Turck
Manufacturer Type Description
BI15U-EM30WDTC-AP6X
Diameter of front cap
26.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
60 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
CAD parameter 10
abziehbare Federzugklemmen
Number of LED holes
1
Type of terminal chamber
TC
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models