??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1634700 - Inductive Sensor
Bill of material
1634700
Maßzeichnung
Product number of the Manufacturer
1634700
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 3 mm, Flush, Threaded barrel, M12 x 1, Plastic, PA6-GK15, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101128574
Manufacturer Name
Turck
Manufacturer Type Description
BI3U-P12SK-AP6X
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
Combi S12
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 12
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD