??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1633301 - Inductive Sensor, With Increased Switching Distance
Bill of material
1633301
Dimension drawing
Product number of the Manufacturer
1633301
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Flush, Cable length 7 m, M12 × 1 threaded barrel, Chrome-plated brass, Large sensing range, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101248586
Manufacturer Name
Turck
Manufacturer Type Description
BI4-M12-VP6X 7M
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
45 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
10.800 mm
Number of LED holes
1
Type of end cap
1
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models