??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
1627297 - Inductive Sensor, With WeldGuard™ Coating
Bill of material
1627297
Maßzeichnung
Product number of the Manufacturer
1627297
Short Description
Inductive Sensor, With WeldGuard™ Coating
Long Description
Inductive Sensor, With WeldGuard™ Coating, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Sensor housing GD-ALSI 12, Active face PA6-GF30, Factor 1 for all metals, Protection class IP67, Resistant to magnetic fields, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101519464
Manufacturer Name
Turck
Manufacturer Type Description
BI20U-CA40-AP6X2-H1141/S1590 W/BS2.0
Packaging quantity
1
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей