??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1627206 - Inductive Sensor, With Extended Switching Distance
Bill of material
1627206
Dimension drawing
Product number of the Manufacturer
1627206
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large coverage, High switching frequency, DC 3-wire, 10…30 VDC, NC contact, PNP output, M12 x 1 male connector
EAN
4047101080452
Manufacturer Name
Turck
Manufacturer Type Description
BI20U-CK40-RP6X2-H1143
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models