??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
1625920 - Inductive Sensor, For Harsh Environments
Bill of material
1625920
Maßzeichnung
Product number of the Manufacturer
1625920
Short Description
Inductive Sensor, For Harsh Environments
Long Description
Inductive Sensor, For Harsh Environments, Operating voltage 10…30 VDC, Rated switching distance 75 mm, Non-flush, Rectangular, height 40 mm, Active face on top, Plastic, PPS‐GF30, Factor 1 for all metals, Resistant to magnetic fields, High protection class IP69K for harsh environments, Protection against all common acidic and alkaline cleaning agents, Laser engraved label, permanently legible, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M12 x 1 male connector
EAN
4047101283044
Manufacturer Name
Turck
Manufacturer Type Description
NI75U-Q80WD-VP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей