??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1625891 - Inductive Sensor, With Extended Switching Distance
Bill of material
1625891
Dimension drawing
Product number of the Manufacturer
1625891
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101414769
Manufacturer Name
Turck
Manufacturer Type Description
NI50U-CK40-AP6X2-H1141/S1590 W/BS4
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models