??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1625871 - Inductive Sensor, IO-Link Communication and Configuration
Bill of material
1625871
Dimension drawing
Product number of the Manufacturer
1625871
Short Description
Inductive Sensor, IO-Link Communication and Configuration
Long Description
Inductive Sensor, IO-Link Communication and Configuration, Operating voltage 10…30 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, DC 4-wire, 10…30 VDC, M12 x 1 connector, Configuration and communication via IO-Link v1.1 or via standard I/O, Electrical outputs independently configurable, Switching distance can be parametrized per output and hysteresis, Identification via 32-byte memory, Temperature monitoring with adjustable limits, Various timer and pulse monitoring functions
EAN
4047101403336
Manufacturer Name
Turck
Manufacturer Type Description
NI50U-CK40-IOL6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models