??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1625856 - Inductive Sensor, With Extended Switching Distance
Bill of material
1625856
Dimension drawing
Product number of the Manufacturer
1625856
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 75 mm, Non-flush, Rectangular, height 40 mm, Active face on top, Plastic, PBT‐GF30‐V0, 4 LEDs for optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, DC 3-wire, 10…30 VDC, NO contact, NPN output, M12 x 1 male connector
EAN
4047101201512
Manufacturer Name
Turck
Manufacturer Type Description
NI75U-Q80-AN6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models