??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1625835 - Inductive Sensor, With Extended Switching Distance
Bill of material
1625835
Maßzeichnung
Product number of the Manufacturer
1625835
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101080117
Manufacturer Name
Turck
Manufacturer Type Description
NI50U-CP40-AP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir