??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1625834 - Inductive Sensor, With Extended Switching Distance
Bill of material
1625834
Dimension drawing
Product number of the Manufacturer
1625834
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 100 mm, Non-flush, Rectangular, height 60 mm, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Extended temperature range, Auto-compensation protects against pre-damping, One-sided fitting possible, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101080100
Manufacturer Name
Turck
Manufacturer Type Description
NI100U-K90SR-VP4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models