??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1625830 - Inductive Sensor, With Extended Switching Distance
Bill of material
1625830
Maßzeichnung
Product number of the Manufacturer
1625830
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 30 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large coverage, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101080063
Manufacturer Name
Turck
Manufacturer Type Description
BI30U-CP40-AP6X2
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD