??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1625800 - Inductive Sensor, With Increased Switching Distance
Bill of material
1625800
Dimension drawing
Product number of the Manufacturer
1625800
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 35 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, Auto-compensation protects against pre-damping, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101001181
Manufacturer Name
Turck
Manufacturer Type Description
NI35U-CK40-AP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models