??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
16252 - Inductive Sensor
Bill of material
16252
Maßzeichnung
Product number of the Manufacturer
16252
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101079401
Manufacturer Name
Turck
Manufacturer Type Description
NI20-CK40-AP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir