??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
1623700 - Inductive Sensor
Bill of material
1623700
Maßzeichnung
Product number of the Manufacturer
1623700
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 25 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, Auto-compensation protects against pre-damping, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101079128
Manufacturer Name
Turck
Manufacturer Type Description
NI25U-CP40-AP6X2
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)