??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
16224 - Inductive Sensor
Bill of material
16224
Maßzeichnung
Product number of the Manufacturer
16224
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 3-wire, 10…30 VDC, NO contact, NPN output, Terminal chamber
EAN
4047101078770
Manufacturer Name
Turck
Manufacturer Type Description
NI20-CP40-AN6X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD