??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
16223 - Inductive Sensor
Bill of material
16223
Dimension drawing
Product number of the Manufacturer
16223
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 3-wire, 10…30 VDC, NO contact, NPN output, Terminal chamber
EAN
4047101078763
Manufacturer Name
Turck
Manufacturer Type Description
BI15-CP40-AN6X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models