??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1619325 - Inductive Sensor
Bill of material
1619325
Dimension drawing
Product number of the Manufacturer
1619325
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Cable length 2 m, Smooth barrel, Ø 3 mm, Stainless steel, 1.4301, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101329469
Manufacturer Name
Turck
Manufacturer Type Description
BI1-EH03-AP6X
CAD parameter 6 (copy of SM construction)
Glattrohr
Design
3 mm
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
0
External Diameter of the Cable
2.600 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models