??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1619310 - Inductive Sensor
Bill of material
1619310
Dimension drawing
Product number of the Manufacturer
1619310
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Rectangular, height 10.2 mm, Active face, lateral, Cable outlet to all sides, Plastic, PP-GF20, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101147650
Manufacturer Name
Turck
Manufacturer Type Description
BI2-Q10S-AN6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models