??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1615011 - Inductive Sensor, With Selective Behaviour
Bill of material
1615011
Dimension drawing
Product number of the Manufacturer
1615011
Short Description
Inductive Sensor, With Selective Behaviour
Long Description
Inductive Sensor, With Selective Behaviour, Operating voltage 10…30 VDC, Rated switching distance 2.5 mm, Flush, Threaded barrel, M12 x 1, Stainless steel, Detects only ferromagnetic metals, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101246209
Manufacturer Name
Turck
Manufacturer Type Description
BI2.5FE-EM12FE-AP6X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models