??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1615004 - Inductive Sensor, With Selective Behaviour
Bill of material
1615004
Dimension drawing
Product number of the Manufacturer
1615004
Short Description
Inductive Sensor, With Selective Behaviour
Long Description
Inductive Sensor, With Selective Behaviour, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Threaded barrel, M18 x 1, Long version, Stainless steel, 1.4301, Duroplast front cap, very resistant to thermal and mechanical load, Detects only non-ferromagnetic metal, DC 3-wire, 10…30 VDC, NO contact, NPN output, M12 x 1 male connector
EAN
4047101127522
Manufacturer Name
Turck
Manufacturer Type Description
BI5NF-EM18HE-AN6X2-H1141
Diameter of front cap
15.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
56 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
2
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models