??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1615002 - Inductive Sensor, With Selective Behaviour
Bill of material
1615002
Dimension drawing
Product number of the Manufacturer
1615002
Short Description
Inductive Sensor, With Selective Behaviour
Long Description
Inductive Sensor, With Selective Behaviour, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Threaded barrel, M30 x 1.5, Stainless steel, 1.4301, Duroplast front cap, very resistant to thermal and mechanical load, Detects only non-ferromagnetic metal, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101127508
Manufacturer Name
Turck
Manufacturer Type Description
BI10NF-EM30HE-AP6X2-H1141
Diameter of front cap
26.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
61 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
2
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models