??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1614002 - Inductive Sensor
Bill of material
1614002
Maßzeichnung
Product number of the Manufacturer
1614002
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Rectangular, height 4.7 mm, Active face on top, Metal housing, GD-ZnAI, DC 3-wire, 10…30 VDC, NC contact, PNP output, Cable connection
EAN
4047101338201
Manufacturer Name
Turck
Manufacturer Type Description
BI2-Q4.7-RP6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD