??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1613007 - Inductive Sensor
Bill of material
1613007
Dimension drawing
Product number of the Manufacturer
1613007
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 0.3 m, Rectangular, height 5.5 mm, Active face on top, Plastic, PP, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101147315
Manufacturer Name
Turck
Manufacturer Type Description
BI2-Q5.5-AP6X-0.3-PSG3M
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models