??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
16116 - Inductive Sensor
Bill of material
16116
Maßzeichnung
Product number of the Manufacturer
16116
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, 2 cable entries (axial, radial), Threaded barrel, M30 x 1.5, Plastic, ABS, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101078497
Manufacturer Name
Turck
Manufacturer Type Description
BI10-P30SR-AP6X
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
61 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
Combi S30
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Type of terminal chamber
SR
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型