??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1608940 - Inductive Sensor, With Extended Switching Distance
Bill of material
1608940
Maßzeichnung
Product number of the Manufacturer
1608940
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 50 mm, Flush, Rectangular, height 40 mm, Active face on top, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101077186
Manufacturer Name
Turck
Manufacturer Type Description
BI50U-Q80-AP6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD