??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1608925 - Inductive Sensor
Bill of material
1608925
Dimension drawing
Product number of the Manufacturer
1608925
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 0.5 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, Pigtail with male end M12 x 1
EAN
4047101147018
Manufacturer Name
Turck
Manufacturer Type Description
BI5U-Q08-AP6X2-0.5XOR-RS4
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models