??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1608810 - Inductive Sensor
Bill of material
1608810
Maßzeichnung
Product number of the Manufacturer
1608810
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Cable length 2 m, Rectangular, height 20 mm, Active face on top, Plastic, PBT-GF30-V0, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101078176
Manufacturer Name
Turck
Manufacturer Type Description
BI15U-Q20-AN6X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir