??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1608700 - Inductive Sensor
Bill of material
1608700
Dimension drawing
Product number of the Manufacturer
1608700
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101078060
Manufacturer Name
Turck
Manufacturer Type Description
BI10U-Q14-AP6X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models