??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1608510 - Inductive Sensor
Bill of material
1608510
Dimension drawing
Product number of the Manufacturer
1608510
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, NPN output, M8 x 1 male connector
EAN
4047101077919
Manufacturer Name
Turck
Manufacturer Type Description
BI10U-Q14-AN6X2-V1131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models