??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1605500 - Inductive Sensor, Slot-type
Bill of material
1605500
Dimension drawing
Product number of the Manufacturer
1605500
Short Description
Inductive Sensor, Slot-type
Long Description
Inductive Sensor, Slot-type, Operating voltage 10…30 VDC, Cable length 0.32 m, Slot sensor, height 8 mm, Plastic, polypropylene, Mechanical end stop, removable, for analog pointer instruments, DC 3-wire, 10…30 VDC, NO contact, PNP output, Lead connection
EAN
4047101146868
Manufacturer Name
Turck
Manufacturer Type Description
SI2-K08-AP6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models