??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1605001 - Inductive Sensor, Slot-type
Bill of material
1605001
Dimension drawing
Product number of the Manufacturer
1605001
Short Description
Inductive Sensor, Slot-type
Long Description
Inductive Sensor, Slot-type, Operating voltage 10…30 VDC, Cable length 2 m, Slot sensor, height 30 mm, Plastic, PBT‐GF30‐V0, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101127300
Manufacturer Name
Turck
Manufacturer Type Description
SI15-K30-AP6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models