??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1602802 - Inductive Sensor
Bill of material
1602802
Dimension drawing
Product number of the Manufacturer
1602802
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 25 mm, Non-flush, Rectangular, height 20 mm, Active face on top, Plastic, PBT-GF30-V0, DC 3-wire, 10…30 VDC, NO contact, NPN output, M12 x 1 male connector
EAN
4047101077414
Manufacturer Name
Turck
Manufacturer Type Description
NI25-Q20-AN6X2-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models