??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1602406 - Inductive Sensor, With Increased Temperature Range
Bill of material
1602406
Dimension drawing
Product number of the Manufacturer
1602406
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 40 mm, Non-flush, Rectangular, height 40 mm, Sensor housing, Aluminium, Plastic, PEEK, Temperatures up to +250 °C, Functions only with signal processor EM30-AP6X2-H1141/S1102 as well as high-temperature connecting cable HTC1102 * M, Switchpoint adjusted at the processing unit, 3‐wire connection to the processor
EAN
4047101208382
Manufacturer Name
Turck
Manufacturer Type Description
NI40-CQ80-L1131/S1102
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models