??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1602405 - Inductive Sensor, With Increased Temperature Range
Bill of material
1602405
Maßzeichnung
Product number of the Manufacturer
1602405
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 25 mm, Non-flush, Rectangular, height 40 mm, Sensor housing, Aluminium, Plastic, PEEK, Temperatures up to +250 °C, Functions only with signal processor EM30-AP6X2-H1141/S1102 as well as high-temperature connecting cable HTC1102 * M, Switchpoint adjusted at the processing unit, 3‐wire connection to the processor
EAN
4047101208375
Manufacturer Name
Turck
Manufacturer Type Description
NI25-CQ40-L1131/S1102
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD