??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1602404 - Inductive Sensor, With Increased Temperature Range
Bill of material
1602404
Maßzeichnung
Product number of the Manufacturer
1602404
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 40 mm, Non-flush, Cable length 5 m, Rectangular, height 41 mm, Sensor housing, Aluminium, Plastic, PEEK, Aluminium cable sheath, For temperatures up to +250 °C, Functions only with signal processor EM30‐AP6X2‐H1141/S1102, Switchpoint adjusted at the processing unit, 3‐wire connection to the processor
EAN
4047101170146
Manufacturer Name
Turck
Manufacturer Type Description
NI40-CQ80/S1102 5M
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir